FC-202P2K2S2E21H2XGX1XXSXXXXAXBXCXXXXDX

131N7552

Frequency converter
FC-202P2K2S2E21H2XGX1XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P2K2) 2.2 KW / 3.0 HP,
Single phase, 200 - 240 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Latest release std. SW.
Frame: B1
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P2K2S2E21H2XGX1XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 24.78 Kilogram
Net weight 21.16 Kilogram
Volume 105.71 Liter
EAN 5702427885318

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase S Single phase
Mains Voltage 2 200 - 240 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Typecode Part 1 FC-202P2K2S2E21H2XGX
Typecode Part 2 1XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 110% (NO) [KW] 2.2 2.2
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 3.82 3.82
Power Loss NO [W] 44 44
Continuous Current (NO) [A] 10.6 10.6
Intermittent Current (NO) [A] 11.7 11.7
Calculated Gross Weight [kg] 24.78
Calculated Package Weight 3.62
Calculated Net Weight [kg] 21.16
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P2K2S2E21H2XGX
Modelcode02 1XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality