FC-202P55KT4E21H2XGC7XXSXXXXAXBXCXXXXDX

131H2160

Frequency converter
FC-202P55KT4E21H2XGC7XXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P55K) 55 KW / 75 HP, Three phase
380 - 480 VAC, IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: C1
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P55KT4E21H2XGC7XXSXXXXAXBXCXXXXDX

Product details

Gross weight 41.19 kg
Net weight 39.69 kg
Volume 0 l
EAN 5702427524101

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P55K (P55K) 55 KW / 75 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P55KT4E21H2XGC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 45
Power 110% (NO) [KW] 55
Height [mm] 685,0
Width w/ no C options [mm] 308,0
Depth [mm] 311,0
Depth with Option A/B [mm] 311,0
kVA 73.4
Power Loss NO [W] 1083
Power Loss NO [W] 1083
Power Loss HO [W] 891
Power Loss HO [W] 891
Continuous Current (NO) [A] 106
Intermittent Current (NO) [A] 117
Continuous Current (NO) [A] 105
Intermittent Current (NO) [A] 116
Continuous Current (HO) [A] 90
Intermittent Current (HO) [A] 135
Continuous Current (HO) [A] 80
Intermittent Current (HO) [A] 120
Calculated Gross Weight [kg] 41.19
Calculated Net Weight [kg] 39.69
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P55KT4E21H2XGC
Modelcode02 7XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality