FC-302P1K5T5E21H2BGXXXXSXXXXAXBXCXXXXDX

131G1257

Frequency converter
FC-302P1K5T5E21H2BGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 500 VAC, IP21 / Type 1
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P1K5T5E21H2BGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 5.2 kg
Net weight 4.68 kg
Volume 0 l
EAN 5702427618329

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-302P1K5T5E21H2BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 1.5
Height [mm] 375,0
Width w/ no C options [mm] 90,0
Width w/ two C options [mm] 150,0
Depth [mm] 207,0
Depth with Option A/B [mm] 222,0
kVA 2.84
Power Loss HO [W] 62
Power Loss HO [W] 62
Continuous Current (HO) [A] 4.1
Intermittent Current (HO) [A] 6.56
Continuous Current (HO) [A] 3.4
Intermittent Current (HO) [A] 5.44
Calculated Gross Weight [kg] 5.2
Calculated Net Weight [kg] 4.68
Vendor ERR01 Cannot Determine Vendor
Modelcode01 FC-302P1K5T5E21H2BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality