VLT® Safety Option MCB152, coated

130B9860

Safety modules enable machines to interact intelligently with operators
to increase safety, reduce system costs, improve flexibility and
increase productivity.
VLT® Safety Option MCB152 provides an intelligent, user-friendly
solution to meet the IEC 61800-5-2 functional safety standard and helps
to reduce cabling. MCB152 enables activation of the Safe Torque Off
(STO) irrespective of where a hazard occurs.

The new safety module is certified according to ISO 13849-1 PL d
Category 3 and SIL 2 according to EN IEC 61508.

The combination of VLT® Safety Option MCB152, PROFINET fieldbus option
MCA120, and the control card of the VLT® AutomationDrive constitutes a
PROFIsafe device.

Product details

Gross weight 0.61 kg
Net weight 0.61 kg
Volume 3.791 dm3
EAN 5710107945986

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Options

DrivePro category Self-service spare part
Spare Part
Options Control related options

SPARE PARTS FC 300 SERIES

A Option (A2) MCB-112 + MCB-107
(AX) No A Option
(A0) PROFIBUS DP MCA 101
Brake - Safe Stop (T) Safe Stop
(U) Brake chopper + Safe stop
D Option (DX) No D option
(D0) MCB-107 24V DC backup
Frame Size C1
B1
C2
A1
B2
C3
A2
B3
C4
A3
B4
A4
A5

ACCESSORIES FC 300 SERIES

A Option (A2) MCB-112 + MCB-107
(AX) No A Option
(A0) PROFIBUS DP MCA 101
D Option (DX) No D option
(D0) MCB-107 24V DC backup
Frame Size C1
B1
C2
A1
B2
C3
A2
B3
C4
A3
B4
A4
A5

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality