MCC101A660T7E00B

130B4156

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (525 - 600V): 450-480 kW
Nominal power (690V): 560-630 kW
Continuous rated current: 660 A.
Max. Output frequency: 100 Hz
Max. Power loss: 3000 W
Dimensions HxWxD: 690 X 800 X 713 mm
Weight: 745 kg

Product details

Gross weight 745 kg
Net weight 745 kg
Volume 395.784 l
EAN 5710107618484

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality