MCC101A430T7E00B

130B4152

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (525 - 600V): 300 kW
Nominal power (690V): 400 kW
Continuous rated current: 430 A.
Max. Output frequency: 100 Hz
Max. Power loss: 2150 W
Dimensions HxWxD: 660 X 800 X 610 mm
Weight: 513 kg

Product details

Gross weight 485 kg
Net weight 485 kg
Volume 322.08 l
EAN 5710107618521

 

Proposition 65
WARNING: Cancer and Reproductive Harm

DD Power Options Class

Product Series VLT® Sine-Wave Filters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality