VLT® Safe option MCB 150, coated

130B3280

Safety modules enable machines to interact intelligently with operators to increase safety, reduce system costs, improve flexibility and increase productivity.

VLT® MCB 15x Safe options provide an intelligent, user-friendly solution to meet the IEC 61800-5-2 functional safety standard and helps to reduce cabling.

The new safety module is certified according to ISO 13849-1 PL d Category 3 and SIL 2 according to IEC 61508.

Product details

Gross weight 0.61 kg
Net weight 0.6 kg
Volume 3.651 dm3
EAN 5710107608652

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Options

Options Control related options

SPARE PARTS FC 300 SERIES

A Option (A2) MCB-112 + MCB-107
(AX) No A Option
(A0) PROFIBUS DP MCA 101
Brake - Safe Stop (T) Safe Stop
(U) Brake chopper + Safe stop
D Option (DX) No D option
(D0) MCB-107 24V DC backup
DrivePro category Self-service spare part
Spare Part
Frame Size C1
B1
C2
A1
B2
C3
A2
B3
C4
A3
B4
A4
A5

ACCESSORIES FC 300 SERIES

A Option (A2) MCB-112 + MCB-107
(AX) No A Option
(A0) PROFIBUS DP MCA 101
D Option (DX) No D option
(D0) MCB-107 24V DC backup
Frame Size C1
B1
C2
A1
B2
C3
A2
B3
C4
A3
B4
A4
A5

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality