Mounting Kit f. C Option , 60mm, B3

130B1414

MCF 105 mounting kit for FC 302 C option B3 (60mm)

Product details

Gross weight 1.3 kg
Net weight 1.3 kg
Volume 12.154 dm3
EAN 5710107610495

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES for FC-321

/Frame Size B3
/VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size B3

ACCESSORIES FC 103 SERIES

Frame Size B3

ACCESSORIES FC 200 SERIES

Frame Size B3

ACCESSORIES FC 300 SERIES

Frame Size B3

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality