acc. bag multipck 5 pc frame A2/3

130B1383

Krones acc. bag multipack 5pcs for A2/3-frame.

Product details

Gross weight 0.7 kg
Net weight 0.65 kg
Volume 0 l
EAN 5710107610648

 

Proposition 65
WARNING: Cancer and Reproductive Harm

SPARE PARTS FC 300 SERIES

Frame Size A2
A3

SPAREPARTS for FC-321

/Frame Size A2
A3

ACCESSORIES for FC-321

/Frame Size A2
A3
/VLT Series 321

ACCESSORIES FC 300 SERIES

Frame Size A2
A3

Options

Options Cable and wire options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality