VLT® PROFIBUS Converter MCA 114, ctd

130B1246

A special version of the PROFIBUS options that emulates VLT® 5000
commands in the VLT® AutomationDrive. The VLT® 5000 can be replaced by
the VLT® AutomationDrive, or an existing system can be expanded without
costly change of the PLC program. For upgrade to a different fieldbus,
the installed converter is easily removed and replaced with a new
option. This secures the investment without losing flexibility. The
option supports DPV1.

Product details

Gross weight 0.9 kg
Net weight 0.6 kg
Volume 0.56 l
EAN 5710107611461

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Options

DrivePro category Recommended spare part
Self-service spare part
Spare Part
Options Adapter category options

SPARE PARTS FC 300 SERIES

A Option (AU) PROFIBUS Converter MCA114

ACCESSORIES FC 300 SERIES

A Option (AX) No A Option

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality