VLT® BACnet MCA 109, coated

130B1244

A. Device profile: Application-Specific-Controller (B-ASC)
Supported objects: Analog Input, Analog Output, Analog Value, Binary
Input, binary output,
Binary Value, Device, Multi-State Output, Notification Class
Protocol: Building automation world standard ISO 16484-5
Data Link Layer: MS / TP 9600, 19200, 38400, 76800
Data sharing: ReadProperty-B, DS-RP-B
ReadPropertyMultiple-B, DS-RPM-B
WriteProperty-B, DS-WP-B
WritePropertyMultiple-B, DS-WPM-B
Alarm and Notification Internal-B, AE-N-I-B
Event Notification: ACK-B, AE-ACK-B
Information-B, AE-INFO-B
Device and Network Dynamic Device Binding-A, DM-DDB-A
Management: Dynamic Device Binding-B, DM-DDB-B

Product details

Gross weight 0.71 kg
Net weight 0.61 kg
Volume 5.335 dm3
EAN 5710107611485

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Options

Options Control related options

SPARE PARTS FC 100 SERIES

A Option (AJ) BACnet MCA 109
DrivePro category Spare Part

ACCESSORIES FC 100 SERIES

A Option (AX) No A Option
Coating PCB (C) Coated PCB

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality