VLT® Analog I/O Option MCB 109, coated

130B1243

I / O extension for FC 100, easy to retrofit thanks to modular technology.
Analog inputs / outputs galvanically isolated.
Expands the analog inputs / outputs by:
3 analog inputs: 0 ... 10V / Pt1000 / Ni1000
3 analog outputs: 0 ... 10V
Time switch (RTC backup): lithium cell for 10 years

Product details

Gross weight 0.48 kg
Net weight 0.17 kg
Volume 5.087 l
EAN 5702427374232

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Options

Options Interface board options

SPARE PARTS FC 100 SERIES

B Option (B0) MCB-109 I/O, RTC Back-up

SPARE PARTS FC 200 SERIES

B Option (B0) MCB-109 I/O, RTC Back-up
DrivePro category Self-service spare part
Spare Part

SPARE PARTS FC 103 SERIES

/B Option (B0) MCB-109 I/O, RTC Back-up

ACCESSORIES FC 100 SERIES

B Option (BX) No B Option
Coating PCB (C) Coated PCB

ACCESSORIES FC 103 SERIES

/B Option (BX) No B Option
/Coating PCB Coated PCB

ACCESSORIES FC 200 SERIES

B Option (BX) No B Option

Options

Options Interface board options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality