VLT® Resolver Input MCB 103, coated
130B1227
Resolver extension for FC 300. Enables the connection of the following
Resolver types:
Input voltage: 4..8 Vrms
Input frequency: 2.5..15 kHz
Number of resolver poles: 2 or 4
Resolver extension for FC 300. Enables the connection of the following
Resolver types:
Input voltage: 4..8 Vrms
Input frequency: 2.5..15 kHz
Number of resolver poles: 2 or 4
Gross weight | 0.4 kg |
Net weight | 0.4 kg |
Volume | 3.632 dm3 |
EAN | 5710107611607 |
Gross weight | 0.4 kg |
Net weight | 0.4 kg |
Volume | 3.632 dm3 |
EAN | 5710107611607 |
Proposition 65 |
|
Proposition 65 |
|
Options | Control related options |
Options | Control related options |
B Option | (BU) MCB-103 Resolver Option |
DrivePro category |
Self-service spare part Spare Part |
B Option | (BU) MCB-103 Resolver Option |
DrivePro category |
Self-service spare part Spare Part |
B Option | (BX) No B Option |
B Option | (BX) No B Option |
Options | Control related options |
Options | Control related options |