VLT® Safe PLC I/O MCB 108, coated

130B1220

Increases security and helps you meet requirement security levels
- VLT® AutomationDrive FC 302 has a safety input based on a
single pole 24 V DC input
- Security in a cost-effective way
Possibility of connection to two conductor safety system
Possibility to interrupt on the plus or minus side without disturbing
the sensor signal

Product details

Gross weight 0.45 kg
Net weight 0.4 kg
Volume 0.051 hl
EAN 5710107611614

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Options

DrivePro category Self-service spare part
Spare Part
Options Interface board options

SPARE PARTS FC 300 SERIES

B Option (BZ) Safety PLC Interface

ACCESSORIES FC 300 SERIES

B Option (BX) No B Option

Options

Options Interface board options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality