IP21 conversion kit, top, C4

130B1194

IP21 top cover for enclosure C4
Product group: R1

Product details

Gross weight 1.6 kg
Net weight 1.6 kg
Volume 0 l
EAN 5710107611836

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES for FC-321

/Frame Size C4
/VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size C4

ACCESSORIES FC 103 SERIES

Frame Size C4

ACCESSORIES FC 200 SERIES

Frame Size C4

ACCESSORIES FC 300 SERIES

Frame Size C4

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality