VLT® Sensor Input Card MCB 114, unctd

130B1172

Protects the motor from being overheated by monitoring the temperature
of bearings and windings in the motor. Three self-detecting sensor
inputs for 2 or 3 wire PT100/PT1000 sensors. One additional analog input
4–20 mA.

Product details

Gross weight 0.49 kg
Net weight 0.47 kg
Volume 5.655 l
EAN 5710107611942

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES FC 200 SERIES

B Option (BX) No B Option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality