VLT® Synchronizing Contr. MCO350,unctd

130B1152

Expands the functional properties of the VLT® AutomationDrive in
synchronizing applications, and replaces traditional mechanical
solutions. Speed synchronizing. Position (angle) synchronizing with or
without marker correction. Online adjustable gear ratio. Online
adjustable position (angle) offset. Encoder output with virtual master
function for synchronization of multiple followers. Control via I/Os or
fieldbus. Home function. Configuration as well as read-out of status and
data via the Local Control Panel of the drive.

Product details

Gross weight 865.89 g
Net weight 749 g
Volume 0 l
EAN 5710107612031

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES FC 300 SERIES

C0 Option MCO (CX) No C0 option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality