VLT® Analog I/O Option MCB 109, unctd

130B1143

I / O expansion for FC 100, through modular technology easy to retrofit. Analog inputs/outputs
galvanically isolated.
Expands the analog inputs / outputs by:
3 analog inputs: 0 ... 10V / Pt1000 / Ni1000
3 analog outputs: 0 ... 10V
Time switch (RTC backup): lithium cell for 10 years

Product details

Gross weight 0.466 kg
Net weight 0.399 kg
Volume 5.087 l
EAN 5702427371415

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES FC 100 SERIES

B Option (BX) No B Option

ACCESSORIES FC 103 SERIES

/B Option (BX) No B Option

ACCESSORIES FC 200 SERIES

B Option (BX) No B Option

Options

Options Interface board options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality