VLT® Motion Control MCO 305, uncoated

130B1134

Integrated and programmable motion controller for VLT ® AutomationDrive FC 301 and FC 302
- Adds additional functionality and flexibility as it is a freely programmable module
- Optimized for all types of positioning and synchronization applications
- Make your own program specially adapted to your application
Contains:
- synchronization (electronic shaft), positioning and electronic cam control
- 2 inputs support both stepwise and absolute encoders
- 1 encoder output (virtual master function)
10 digital inputs
8 digital outputs
- Sends and receives data via fieldbus interface (requires fieldbus Option)
- PC software for programming and commissioning.
Remember to order the Mounting kit if the above MCO option is required retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B7531 - Mounting kit for MCO Option, together with MCB 113, in enclosures A2 and A3.
130B1413 - Mounting kit for enclosure B3
130B1414 - Mounting kit for MCO Option, together with MCB 113, in enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3 excepted)
Danfoss MCO options are not sold without prior advice. Danfoss can offer help with
programming / setting up MCO options. Contact Danfoss for advice and prices.
Product group: R

Product details

Gross weight 0.609 kg
Net weight 0.533 kg
Volume 0 l
EAN 5702427309876

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES FC 300 SERIES

C0 Option MCO (C4) MCO-305 ( SyncPos)
(CX) No C0 option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality