IP 21/Type 1 conversion kit, A2

130B1122

Cover for housing size A2 MCF 101 NEMA1 / IP21

Product details

Gross weight 1.1 kg
Net weight 0.977 kg
Volume 4.68 l
EAN 5702427150805

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES for FC-321

/Frame Size A2
/VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size A2

ACCESSORIES FC 103 SERIES

Frame Size A2

ACCESSORIES FC 200 SERIES

Frame Size A2

ACCESSORIES FC 300 SERIES

Frame Size A2

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality