Scroll compressor, SH380A7ABF
120H0259
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Single pack
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 500/3/50 575/3/60, Packing format: Single pack
Gross weight | 178 Kilogram |
Net weight | 162.66 Kilogram |
Volume | 0.3 Cubic meter |
EAN | 5702424206673 |
Gross weight | 178 Kilogram |
Net weight | 162.66 Kilogram |
Volume | 0.3 Cubic meter |
EAN | 5702424206673 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 500/3/50 575/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SH380-7 |
Diameter [mm] | 333 mm |
Discharge connection height [mm] | 667 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8556199 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 0 bar |
Factory LP [bar] | 0 bar |
Family | SH |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 4 L |
High value of nominal voltage at 50Hz [V] | 500 V |
High value of nominal voltage at 60Hz [V] | 575 V |
High value of voltage range at 50Hz [V] | 550 V |
High value of voltage range at 60Hz [V] | 632 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Length [mm] | 371 mm |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 30.3 L |
Low value of nominal voltage at 50Hz [V] | 500 V |
Low value of nominal voltage at 60Hz [V] | 575 V |
Low value of voltage range at 50Hz [V] | 450 V |
Low value of voltage range at 60Hz [V] | 517 V |
LRA | 235 A |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 31.1 bar |
MCC | 60 A |
Model number | SH380A7ABF |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.1 L |
Oil drain | 1/4'' flare |
Oil equalization | 2-1/4'' Rotolock |
Oil reference | 160SZ |
Packaging height [mm] | 768 mm |
Packaging length [mm] | 570 mm |
Packaging weight [Kg] | 165 kg |
Packaging width [mm] | 475 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product group | Hermetic compressors |
Product Name Description | SH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 14.5 kg |
Refrigerants | R410A |
Reverse rotation protection | Electronic module |
RLA | 42.9 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with rigid grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 302 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 345 cm³ |
Technology | Scroll |
Test Dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 48.7 bar |
Test LP [bar] [Max] | 34.3 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 726 mm |
Type | SH380 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Width [mm] | 371 mm |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.564 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 500/3/50 575/3/60 |
Configuration code | Single |
Connection type | Brazed |
Description | SH380-7 |
Diameter [mm] | 333 mm |
Discharge connection height [mm] | 667 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8556199 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Factory HP [bar] | 0 bar |
Factory LP [bar] | 0 bar |
Family | SH |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 4 L |
High value of nominal voltage at 50Hz [V] | 500 V |
High value of nominal voltage at 60Hz [V] | 575 V |
High value of voltage range at 50Hz [V] | 550 V |
High value of voltage range at 60Hz [V] | 632 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Length [mm] | 371 mm |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 30.3 L |
Low value of nominal voltage at 50Hz [V] | 500 V |
Low value of nominal voltage at 60Hz [V] | 575 V |
Low value of voltage range at 50Hz [V] | 450 V |
Low value of voltage range at 60Hz [V] | 517 V |
LRA | 235 A |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 31.1 bar |
MCC | 60 A |
Model number | SH380A7ABF |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 21 N-m |
Network power supply [V/Ph/Hz] | 500/3/50 575/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.1 L |
Oil drain | 1/4'' flare |
Oil equalization | 2-1/4'' Rotolock |
Oil reference | 160SZ |
Packaging height [mm] | 768 mm |
Packaging length [mm] | 570 mm |
Packaging weight [Kg] | 165 kg |
Packaging width [mm] | 475 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Stud M5 |
Product group | Hermetic compressors |
Product Name Description | SH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 14.5 kg |
Refrigerants | R410A |
Reverse rotation protection | Electronic module |
RLA | 42.9 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped module | Electronic protection module mounted in terminal box |
Shipped mounting | Mounting kit with rigid grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 302 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 345 cm³ |
Technology | Scroll |
Test Dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 48.7 bar |
Test LP [bar] [Max] | 34.3 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 726 mm |
Type | SH380 |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Width [mm] | 371 mm |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.564 Ohm |
Proposition 65 |
|
Proposition 65 |
|