Scroll compressor, VZH052CJANB
120G0142
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Industrial pack
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 220-240/3/50-60, Packing format: Industrial pack
Gross weight | 38.5 Kilogram |
Net weight | 35 Kilogram |
Volume | 0.075 Cubic meter |
EAN | 5702424544164 |
Gross weight | 38.5 Kilogram |
Net weight | 35 Kilogram |
Volume | 0.075 Cubic meter |
EAN | 5702424544164 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Inverter |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 220-240/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VZH052CJ |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 422 mm |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 3/4 in |
Drawing number | 8590007 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 15 - 100 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | none |
High Side TS Max | 65 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.7 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 240 V |
High value of voltage range at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Liquid injection | No |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 4.7 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 200 V |
Max pressure (PS) - high side | 41.1 bar |
Max pressure (PS) - low side | 33.3 bar |
Model number | VZH052CJANB |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 11 N-m |
Network power supply [V/Ph/Hz] |
200-230/3/50 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.57 L |
Oil drain | 1/4'' NPT |
Oil level switch port | No |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 3 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5.4 kg |
Refrigerants | R410A |
RLA | 44.2 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | c39c75f3-b3b0-4ac9-b760-85ee473c38de |
SCIP dossier product name | VZH052-065 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 280 mm |
Suction connection material | - |
Suction connection pipe size [in] | 7/8 in |
Suction connection size [in] | 7/8 in |
Swept volume [cm3] | 52.1 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 455 mm |
Type | VZH052N |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.053 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Inverter |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 220-240/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VZH052CJ |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 422 mm |
Discharge connection pipe size [in] | 3/4 in |
Discharge connection size [in] | 3/4 in |
Drawing number | 8590007 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 15 - 100 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | none |
High Side TS Max | 65 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.7 L |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of nominal voltage at 60Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 240 V |
High value of voltage range at 60Hz [V] | 240 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Liquid injection | No |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 4.7 L |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 200 V |
Low value of voltage range at 60Hz [V] | 200 V |
Max pressure (PS) - high side | 41.1 bar |
Max pressure (PS) - low side | 33.3 bar |
Model number | VZH052CJANB |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 11 N-m |
Network power supply [V/Ph/Hz] |
200-230/3/50 208-230/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.57 L |
Oil drain | 1/4'' NPT |
Oil level switch port | No |
Oil reference | 160HV |
Oil type | PVE |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 3 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5.4 kg |
Refrigerants | R410A |
RLA | 44.2 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | c39c75f3-b3b0-4ac9-b760-85ee473c38de |
SCIP dossier product name | VZH052-065 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 280 mm |
Suction connection material | - |
Suction connection pipe size [in] | 7/8 in |
Suction connection size [in] | 7/8 in |
Swept volume [cm3] | 52.1 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 455 mm |
Type | VZH052N |
UK RoHS compliance | Out of scope |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.053 Ohm |
Proposition 65 |
|
Proposition 65 |
|