Scroll compressor, VZH088BGDNA
120G0105
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Gross weight | 59.75 Kg |
Net weight | 59.02 Kg |
Volume | 0.225 Cubic.mtr |
EAN | 5702428651080 |
Gross weight | 59.75 Kg |
Net weight | 59.02 Kg |
Volume | 0.225 Cubic.mtr |
EAN | 5702428651080 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 380-480/3/50-60 |
Description | VZH088BG |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VZH |
In scope of WEEE and contain batteries | No |
Model number | VZH088BGDNA |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Oil level switch port | Yes |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product Name Description | VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 80036420-9a29-497b-9cf4-a8ba2dc633c2 |
SCIP dossier product name | VZH088-117 |
Segment usage | Air conditioning |
Technology | Scroll drive required |
Type | VZH088 |
UK RoHS compliance | Out of scope |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
China RoHS compliance | Out of scope |
Compressor power supply [V] | 380-480/3/50-60 |
Description | VZH088BG |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | VZH |
In scope of WEEE and contain batteries | No |
Model number | VZH088BGDNA |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Oil level switch port | Yes |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product Name Description | VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 80036420-9a29-497b-9cf4-a8ba2dc633c2 |
SCIP dossier product name | VZH088-117 |
Segment usage | Air conditioning |
Technology | Scroll drive required |
Type | VZH088 |
UK RoHS compliance | Out of scope |
Proposition 65 |
|
Proposition 65 |
|