Condensing Units Accessories & Spare parts, Compressor

119-9491

SC12CLX.2

Product details

Gross weight 13.745 Kg
Net weight 13.745 Kg
Volume 18 Liter

 

Applications LBP
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 4.2
Brand technique Condensing Units Accessories & Spare parts
Colour Black
Compressor power supply [V] 115/1/60
Cut in current HST [A] 39.7 A
Description SC12CLX.2
Economizer No
Family Compressor
Free gas volume [cm3] 1510 cm³
In scope of WEEE and contain batteries No
Liquid injection No
LRA HST 60Hz [A] 39.7 A
Main winding resistance for single-phase compressors [Ohm] 1
Model number SC12CLX.2
Motor type CSIR
Oil quantity [cm3] 550 cm³
Oil type POE
Packing format Single pack
Packing quantity 1
Product group Condensing Units Accessories & Spare parts
Product Name Description Compressor
Refrigerant charge [kg] [Max] 1.3 kg
Refrigerants R404A
RLA 7.60 A
Segment usage Refrigeration LT
Start capacitor capacitance 240 µF
Swept volume [cm3] 12.87 cm³
Technology Reciprocating
Type SC
Winding temperature short term [°F] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality