Condensing Units Accessories & Spare parts, Compressor, TF4CLX
119-2123
Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Gross weight | 9.426 Kilogram |
Net weight | 8.569 Kilogram |
Volume | 10.89 Liter |
Gross weight | 9.426 Kilogram |
Net weight | 8.569 Kilogram |
Volume | 10.89 Liter |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 3.8 |
Brand technique | Condensing Units Accessories & Spare parts |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Contain batteries | No |
Cut in current HST [A] | 20 A |
Description | TF4CLX |
Economizer | No |
Family | Compressor |
Free gas volume [cm3] | 1690 cm³ |
Liquid injection | No |
LRA HST 60Hz [A] | 20 A |
Main winding resistance for single-phase compressors [Ohm] | 2.6 |
Model number | TF4CLX |
Motor type | CSIR |
Oil quantity [cm3] | 280 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Condensing Units Accessories & Spare parts |
Product name | Compressor |
Refrigerant charge [kg] [Max] | 0.6 kg |
Refrigerants | R404A |
RLA | 3.20 A |
Segment usage |
Refrigeration LT Refrigeration MT |
Start capacitor capacitance | 280 µF |
Swept volume [cm3] | 3.86 cm³ |
Technology | Reciprocating |
Type | TF |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 3.8 |
Brand technique | Condensing Units Accessories & Spare parts |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Contain batteries | No |
Cut in current HST [A] | 20 A |
Description | TF4CLX |
Economizer | No |
Family | Compressor |
Free gas volume [cm3] | 1690 cm³ |
Liquid injection | No |
LRA HST 60Hz [A] | 20 A |
Main winding resistance for single-phase compressors [Ohm] | 2.6 |
Model number | TF4CLX |
Motor type | CSIR |
Oil quantity [cm3] | 280 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Condensing Units Accessories & Spare parts |
Product name | Compressor |
Refrigerant charge [kg] [Max] | 0.6 kg |
Refrigerants | R404A |
RLA | 3.20 A |
Segment usage |
Refrigeration LT Refrigeration MT |
Start capacitor capacitance | 280 µF |
Swept volume [cm3] | 3.86 cm³ |
Technology | Reciprocating |
Type | TF |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |