Condensing Units Accessories & Spare parts, Compressor

119-2059

SC18G

Product details

Gross weight 17.24 Kilogram
Net weight 14.296 Kilogram
Volume 18 Liter

 

Applications HBP
LBP
MBP
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 13.7
Brand technique Condensing Units Accessories & Spare parts
Colour Black
Compressor power supply [V] 220/1/50 220/1/60
Contain batteries No
Cut in current HST [A] 20.4 A
Description SC18G
Economizer No
Family Compressor
Free gas volume [cm3] 1460 cm³
Liquid injection No
LRA HST 60Hz [A] 20.4 A
Main winding resistance for single-phase compressors [Ohm] 3.7
Model number SC18G
Motor type CSIR
Oil quantity [cm3] 550 cm³
Oil type POE
Packing format Single pack
Packing quantity 1
Product group Condensing Units Accessories & Spare parts
Product name Compressor
Refrigerant charge [kg] [Max] 1.3 kg
Refrigerants R134a
RLA 3.90 A
Segment usage Refrigeration HT
Refrigeration LT
Refrigeration MT
Start capacitor capacitance 80 µF
Swept volume [cm3] 17.69 cm³
Technology Reciprocating
Type SC
Winding temperature short term [°F] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality