DACC RX H1110.1A4/A2H
114U0039
Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 380-480/3/50-60
Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 380-480/3/50-60
Gross weight | 282 Kg |
Net weight | 280 Kg |
Gross weight | 282 Kg |
Net weight | 280 Kg |
Air flow @ 60Hz [m³/h] | 13800 m³/h |
Applications | LBP |
AWEF application | Indoor |
AWEF displayed | Yes |
Compressor power supply [V] | 380-480/3/50-60 |
Defrost type | Air Defrost |
Description | DACC RX H1110.1A4/A2H |
Evaporator type | Fin and Tube |
Family | Optyma™ Cooler |
Fan current @ 60Hz [A] | 0.55 A |
Fan diameter [in] | 500 mm |
Fan power consumption @ 60Hz [W] | 1020 W |
Fan power supply [V/Ph/Hz] | 380-480/3/50-60 |
In scope of WEEE and contain batteries | No |
MCC | 1.79 A |
Model number | DACC RX H1110.1A4/A2H |
Number of fans | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R404A R448A R449A R507A |
Segment usage | High profile |
Type | Optyma™ Cooler (High profile) |
Air flow @ 60Hz [m³/h] | 13800 m³/h |
Applications | LBP |
AWEF application | Indoor |
AWEF displayed | Yes |
Compressor power supply [V] | 380-480/3/50-60 |
Defrost type | Air Defrost |
Description | DACC RX H1110.1A4/A2H |
Evaporator type | Fin and Tube |
Family | Optyma™ Cooler |
Fan current @ 60Hz [A] | 0.55 A |
Fan diameter [in] | 500 mm |
Fan power consumption @ 60Hz [W] | 1020 W |
Fan power supply [V/Ph/Hz] | 380-480/3/50-60 |
In scope of WEEE and contain batteries | No |
MCC | 1.79 A |
Model number | DACC RX H1110.1A4/A2H |
Number of fans | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
Refrigerants |
R404A R448A R449A R507A |
Segment usage | High profile |
Type | Optyma™ Cooler (High profile) |