DACC RX L210.1A4/A1

114U0005

Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 230/1/50 230/1/60

Product details

Gross weight 152 Kilogram
Net weight 150 Kilogram

 

Air flow @ 60Hz [m³/h] 3675 m³/h
Applications HBP
MBP
AWEF application Indoor
AWEF displayed Yes
Compressor power supply [V] 230/1/50 230/1/60
Contain batteries No
Defrost type Air Defrost
Description DACC RX L210.1A4/A1
Evaporator type Fin and Tube
Family Optyma™ Cooler
Fan current @ 60Hz [A] 0.62 A
Fan diameter [in] 315 mm
Fan power consumption @ 60Hz [W] 165 W
Fan power supply [V/Ph/Hz] 230/1/50 230/1/60
MCC 2.02 A
Model number DACC RX L210.1A4/A1
Number of fans 3
Product group Condensing Units
Product name Package unit
Refrigerants R404A
R448A
R449A
R507A
Segment usage Low profile
Type Optyma™ Cooler (Low profile)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality