DACC RX L100.1A4/A1
114U0002
Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 230/1/50 230/1/60
Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 230/1/50 230/1/60
Gross weight | 102 Kilogram |
Net weight | 100 Kilogram |
Gross weight | 102 Kilogram |
Net weight | 100 Kilogram |
Air flow @ 60Hz [m³/h] | 2450 m³/h |
Applications |
HBP MBP |
AWEF application | Indoor |
AWEF displayed | Yes |
Compressor power supply [V] | 230/1/50 230/1/60 |
Contain batteries | No |
Defrost type | Air Defrost |
Description | DACC RX L100.1A4/A1 |
Evaporator type | Fin and Tube |
Family | Optyma™ Cooler |
Fan current @ 60Hz [A] | 0.45 A |
Fan diameter [in] | 315 mm |
Fan power consumption @ 60Hz [W] | 80 W |
Fan power supply [V/Ph/Hz] | 230/1/50 230/1/60 |
MCC | 1.01 A |
Model number | DACC RX L100.1A4/A1 |
Number of fans | 2 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R404A R448A R449A R507A |
Segment usage | Low profile |
Type | Optyma™ Cooler (Low profile) |
Air flow @ 60Hz [m³/h] | 2450 m³/h |
Applications |
HBP MBP |
AWEF application | Indoor |
AWEF displayed | Yes |
Compressor power supply [V] | 230/1/50 230/1/60 |
Contain batteries | No |
Defrost type | Air Defrost |
Description | DACC RX L100.1A4/A1 |
Evaporator type | Fin and Tube |
Family | Optyma™ Cooler |
Fan current @ 60Hz [A] | 0.45 A |
Fan diameter [in] | 315 mm |
Fan power consumption @ 60Hz [W] | 80 W |
Fan power supply [V/Ph/Hz] | 230/1/50 230/1/60 |
MCC | 1.01 A |
Model number | DACC RX L100.1A4/A1 |
Number of fans | 2 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R404A R448A R449A R507A |
Segment usage | Low profile |
Type | Optyma™ Cooler (Low profile) |