OP-LRYM0800UWL000Q
114N3597
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R448A; R449A, Compressor power supply [V]: 230/3/60
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R448A; R449A, Compressor power supply [V]: 230/3/60
Gross weight | 182 Kilogram |
Net weight | 167 Kilogram |
Volume | 743.521 Liter |
Gross weight | 182 Kilogram |
Net weight | 167 Kilogram |
Volume | 743.521 Liter |
Air flow @ 60Hz [m³/h] | 8540 m³/h |
Applications | LBP |
Approval | UL listed |
Compressor model | LLZ024T2A |
Compressor power supply [V] | 230/3/60 |
Condenser type | N8 |
Contain batteries | No |
Description | OP-LRYM0800UWL000Q |
Electrical code | Q |
Family | Optyma™ Slim |
Fan blade size [mm] | 450 mm |
Fan current @ 60Hz [A] | 2.1 A |
Fan diameter [in] | 450 mm |
Fan power consumption @ 60Hz [W] | 430 W |
Fan power output @ 60Hz [W] | 430 W |
Fan power supply [V/Ph/Hz] | 220/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | OP-LRYM0800UWL000Q |
Number of fans | 2 |
Phase | 3 |
Phases of Compressor | 3 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R448A R449A R404A R452A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ Slim WL |
UL evaluated | Yes |
Version | WL |
Air flow @ 60Hz [m³/h] | 8540 m³/h |
Applications | LBP |
Approval | UL listed |
Compressor model | LLZ024T2A |
Compressor power supply [V] | 230/3/60 |
Condenser type | N8 |
Contain batteries | No |
Description | OP-LRYM0800UWL000Q |
Electrical code | Q |
Family | Optyma™ Slim |
Fan blade size [mm] | 450 mm |
Fan current @ 60Hz [A] | 2.1 A |
Fan diameter [in] | 450 mm |
Fan power consumption @ 60Hz [W] | 430 W |
Fan power output @ 60Hz [W] | 430 W |
Fan power supply [V/Ph/Hz] | 220/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | OP-LRYM0800UWL000Q |
Number of fans | 2 |
Phase | 3 |
Phases of Compressor | 3 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R448A R449A R404A R452A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ Slim WL |
UL evaluated | Yes |
Version | WL |