OP-HRXM0750UWK000Q
114N3592
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R448A; R449A, Compressor power supply [V]: 230/3/60
Gross weight | 288 Kilogram |
Net weight | 270 Kilogram |
Volume | 1240.962 Liter |
Gross weight | 288 Kilogram |
Net weight | 270 Kilogram |
Volume | 1240.962 Liter |
Air flow @ 60Hz [m³/h] | 1400 m³/h |
Applications | MBP |
Approval | UL listed |
Compressor model | MLZ058T2A |
Compressor power supply [V] | 230/3/60 |
Condenser type | Q8 |
Contain batteries | No |
Description | OP-HRXM0750UWK000Q |
Electrical code | Q |
Family | Optyma™ Slim |
Fan blade size [mm] | 600 mm |
Fan current @ 60Hz [A] | 2.8 A |
Fan diameter [in] | 600 mm |
Fan power consumption @ 60Hz [W] | 600 W |
Fan power output @ 60Hz [W] | 600 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | OP-HRXM0750UWK000Q |
Number of fans | 2 |
Phase | 3 |
Phases of Compressor | 3 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R448A R449A R134a R404A R452A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ Slim WK |
UL evaluated | Yes |
Version | WK |
Air flow @ 60Hz [m³/h] | 1400 m³/h |
Applications | MBP |
Approval | UL listed |
Compressor model | MLZ058T2A |
Compressor power supply [V] | 230/3/60 |
Condenser type | Q8 |
Contain batteries | No |
Description | OP-HRXM0750UWK000Q |
Electrical code | Q |
Family | Optyma™ Slim |
Fan blade size [mm] | 600 mm |
Fan current @ 60Hz [A] | 2.8 A |
Fan diameter [in] | 600 mm |
Fan power consumption @ 60Hz [W] | 600 W |
Fan power output @ 60Hz [W] | 600 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | OP-HRXM0750UWK000Q |
Number of fans | 2 |
Phase | 3 |
Phases of Compressor | 3 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R448A R449A R134a R404A R452A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ Slim WK |
UL evaluated | Yes |
Version | WK |