LJHM0150UWH000N
114N3508
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/60
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/60
Gross weight | 85 Kilogram |
Net weight | 76 Kilogram |
Volume | 197.426 Liter |
EAN | 5702428657594 |
Gross weight | 85 Kilogram |
Net weight | 76 Kilogram |
Volume | 197.426 Liter |
EAN | 5702428657594 |
Air flow @ 60Hz [m³/h] | 2400 m³/h |
Applications | LBP |
Approval | UL listed |
AWEF application | Outdoor |
AWEF displayed | Yes |
China RoHS compliance | Out of scope |
Compressor model | NTZ048-1 |
Compressor power supply [V] | 230/1/60 |
Condenser type | D8 |
Description | OP-LJHM0150UWH000N |
Electrical code | N |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim |
Fan blade size [mm] | 350 mm |
Fan current @ 60Hz [A] | 1 A |
Fan diameter [in] | 350 mm |
Fan power consumption @ 60Hz [W] | 240 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | LJHM0150UWH000N |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R404A R452A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ Slim WH |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Version | WH |
Voltage 60Hz [V] | 208 V |
Voltage 60Hz [V] [Max] | 252 V |
Air flow @ 60Hz [m³/h] | 2400 m³/h |
Applications | LBP |
Approval | UL listed |
AWEF application | Outdoor |
AWEF displayed | Yes |
China RoHS compliance | Out of scope |
Compressor model | NTZ048-1 |
Compressor power supply [V] | 230/1/60 |
Condenser type | D8 |
Description | OP-LJHM0150UWH000N |
Electrical code | N |
EU RoHS compliance | Out of scope |
Family | Optyma™ Slim |
Fan blade size [mm] | 350 mm |
Fan current @ 60Hz [A] | 1 A |
Fan diameter [in] | 350 mm |
Fan power consumption @ 60Hz [W] | 240 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 230 V |
Fan voltage @ 60Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range at 60Hz [V] | 208 V |
Model number | LJHM0150UWH000N |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R404A R452A |
Segment usage | Low Back Pressure |
Speed Platform | Fixed-speed |
Technology | Reciprocating |
Type | Optyma™ Slim WH |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Version | WH |
Voltage 60Hz [V] | 208 V |
Voltage 60Hz [V] [Max] | 252 V |