OP-HCHC0075RWB000B
114N2330
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 115/1/60
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 115/1/60
Gross weight | 35.55 Kilogram |
Net weight | 35.55 Kilogram |
EAN | 5702428390781 |
Gross weight | 35.55 Kilogram |
Net weight | 35.55 Kilogram |
EAN | 5702428390781 |
Air flow @ 60Hz [m³/h] | 1480 m³/h |
Applications | MBP |
Approval | UL recognized |
Approval file name | 52L3 |
Compressor model | SC18MLX |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM75 |
Description | OP-HCHC0075UWC000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 305 mm |
Fan current @ 60Hz [A] | 1.35 A |
Fan power consumption @ 60Hz [W] | 150 W |
Fan power output @ 60Hz [W] | 50 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 483 mm |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Model number | OP-HCHC0075RWB000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | UL |
Receiver volume [L] | 1.7 L |
Refrigerants |
R404A R507A |
RLA | 16 A |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 340 mm |
Type | Optyma™ WB |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WB |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 429 mm |
Air flow @ 60Hz [m³/h] | 1480 m³/h |
Applications | MBP |
Approval | UL recognized |
Approval file name | 52L3 |
Compressor model | SC18MLX |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM75 |
Description | OP-HCHC0075UWC000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 305 mm |
Fan current @ 60Hz [A] | 1.35 A |
Fan power consumption @ 60Hz [W] | 150 W |
Fan power output @ 60Hz [W] | 50 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 483 mm |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Model number | OP-HCHC0075RWB000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | UL |
Receiver volume [L] | 1.7 L |
Refrigerants |
R404A R507A |
RLA | 16 A |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 340 mm |
Type | Optyma™ WB |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WB |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 429 mm |