OP-HCHC0060UWC000B
114N2328
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 115/1/60
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 115/1/60
Gross weight | 31.95 Kilogram |
Net weight | 30 Kilogram |
Volume | 75.958 Liter |
EAN | 5702428390804 |
Gross weight | 31.95 Kilogram |
Net weight | 30 Kilogram |
Volume | 75.958 Liter |
EAN | 5702428390804 |
Air flow @ 60Hz [m³/h] | 1190 m³/h |
Applications | MBP |
Approval | UL listed |
Approval file name | 52L3 |
Compressor model | SC12MLX |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Description | OP-HCHC0060UWC000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 305 mm |
Fan current @ 60Hz [A] | 1.35 A |
Fan power consumption @ 60Hz [W] | 100 W |
Fan power output @ 60Hz [W] | 34 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 483 mm |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Model number | OP-HCHC0060UWC000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | UL |
Receiver volume [L] | 1.7 L |
Refrigerants |
R404A R507A |
RLA | 10 A |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 356 mm |
Type | Optyma™ WC |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WC |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 127 V |
Width [mm] | 429 mm |
Air flow @ 60Hz [m³/h] | 1190 m³/h |
Applications | MBP |
Approval | UL listed |
Approval file name | 52L3 |
Compressor model | SC12MLX |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Description | OP-HCHC0060UWC000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 305 mm |
Fan current @ 60Hz [A] | 1.35 A |
Fan power consumption @ 60Hz [W] | 100 W |
Fan power output @ 60Hz [W] | 34 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 483 mm |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Model number | OP-HCHC0060UWC000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Receiver approval | UL |
Receiver volume [L] | 1.7 L |
Refrigerants |
R404A R507A |
RLA | 10 A |
Segment usage | Medium Back Pressure |
Suction connection size [in] | 3/8 in |
Technology | Reciprocating |
Total height [mm] | 356 mm |
Type | Optyma™ WC |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WC |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 127 V |
Width [mm] | 429 mm |