OP-MCNC0075RDF602B
114N2122
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60
Gross weight | 27.375 Kilogram |
Net weight | 26.968 Kilogram |
Volume | 46.8 Liter |
Gross weight | 27.375 Kilogram |
Net weight | 26.968 Kilogram |
Volume | 46.8 Liter |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications |
MBP LBP |
Approval | UL recognized |
Capacity control | Fixed speed |
Compressor model | NPT14ND |
Compressor power supply [V] | 115/1/60 |
Connection type | Solder |
Description | OP-MCNC0075RDF602B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.7 A |
Fan diameter [in] | 254 mm |
Fan power consumption @ 60Hz [W] | 30 W |
Fan power output @ 60Hz [W] | 30 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
Model number | OP-MCNC0075RDF602B |
Number of fans | 1 |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
Refrigerants | R290 |
RLA | 6.4 A |
Segment usage |
Low Back Pressure Medium Back Pressure |
Suction connection diameter [mm] | 7.94 mm |
Suction connection size [in] | 5/16 in |
Type | Optyma™ RD |
UL evaluated | Yes |
Version | DF |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications |
MBP LBP |
Approval | UL recognized |
Capacity control | Fixed speed |
Compressor model | NPT14ND |
Compressor power supply [V] | 115/1/60 |
Connection type | Solder |
Description | OP-MCNC0075RDF602B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.7 A |
Fan diameter [in] | 254 mm |
Fan power consumption @ 60Hz [W] | 30 W |
Fan power output @ 60Hz [W] | 30 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
Model number | OP-MCNC0075RDF602B |
Number of fans | 1 |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
Refrigerants | R290 |
RLA | 6.4 A |
Segment usage |
Low Back Pressure Medium Back Pressure |
Suction connection diameter [mm] | 7.94 mm |
Suction connection size [in] | 5/16 in |
Type | Optyma™ RD |
UL evaluated | Yes |
Version | DF |