OP-MCYC0060RC0002B
114N2113
Segment usage: Medium Back Pressure, Refrigerants: R404A; R448A; R449A, Compressor power supply [V]: 115/1/60
Segment usage: Medium Back Pressure, Refrigerants: R404A; R448A; R449A, Compressor power supply [V]: 115/1/60
Gross weight | 24.84 Kilogram |
Net weight | 23.95 Kilogram |
Volume | 55.87 Liter |
Gross weight | 24.84 Kilogram |
Net weight | 23.95 Kilogram |
Volume | 55.87 Liter |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications | MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
Compressor model | MX18TE |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Connection type | Solder |
Description | OP-MCYC0060RC0002B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.8 A |
Fan diameter [in] | 254 mm |
Fan power consumption @ 60Hz [W] | 73 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
Model number | OP-MCYC0060RC0002B |
Number of fans | 1 |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
Refrigerants |
R404A R448A R449A |
RLA | 14.3 A |
Segment usage | Medium Back Pressure |
Suction connection diameter [mm] | 9.52 mm |
Suction connection size [in] | 3/8 in |
Type | Optyma™ RC |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WA |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications | MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
Compressor model | MX18TE |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Connection type | Solder |
Description | OP-MCYC0060RC0002B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.8 A |
Fan diameter [in] | 254 mm |
Fan power consumption @ 60Hz [W] | 73 W |
Fan power output @ 60Hz [W] | 16 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
Model number | OP-MCYC0060RC0002B |
Number of fans | 1 |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
Refrigerants |
R404A R448A R449A |
RLA | 14.3 A |
Segment usage | Medium Back Pressure |
Suction connection diameter [mm] | 9.52 mm |
Suction connection size [in] | 3/8 in |
Type | Optyma™ RC |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Version | WA |