OP-MCNC0033RWA000B
114N2097
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60
Gross weight | 19.35 Kilogram |
Net weight | 16.26 Kilogram |
Volume | 23.515 Liter |
Gross weight | 19.35 Kilogram |
Net weight | 16.26 Kilogram |
Volume | 23.515 Liter |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications |
LBP MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
Compressor model | DLE6.5CN |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Connection type | Solder |
Description | OP-MCNC0033RWA000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.7 A |
Fan diameter [in] | 200 mm |
Fan power consumption @ 60Hz [W] | 30 W |
Fan power output @ 60Hz [W] | 30 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
Model number | OP-MCNC0033RWA000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Packing format |
Multi pack Multi pack Multi pack |
Packing quantity |
18 18 18 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
Refrigerants | R290 |
RLA | 3.9 A |
Segment usage |
Medium Back Pressure Low Back Pressure |
Suction connection diameter [mm] | 6.35 mm |
Suction connection size [in] | 1/4 in |
Type | Optyma™ WA |
UL evaluated | Yes |
Version | WA |
Voltage 60Hz [V] | 95 V |
Voltage 60Hz [V] [Max] | 115 V |
Air flow @ 60Hz [m³/h] | 830 m³/h |
Applications |
LBP MBP |
Approval | UL recognized |
Capacity control | Fixed speed |
Compressor model | DLE6.5CN |
Compressor power supply [V] | 115/1/60 |
Condenser type | BM72 |
Connection type | Solder |
Description | OP-MCNC0033RWA000B |
Electrical code | B |
Family | Optyma™ |
Fan blade size [mm] | 254 mm |
Fan current @ 60Hz [A] | 0.7 A |
Fan diameter [in] | 200 mm |
Fan power consumption @ 60Hz [W] | 30 W |
Fan power output @ 60Hz [W] | 30 W |
Fan power supply [V/Ph/Hz] | 115/1/60 |
Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Liquid line connection [in] | 1/4 in |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
Model number | OP-MCNC0033RWA000B |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Packing format |
Multi pack Multi pack Multi pack |
Packing quantity |
18 18 18 |
Phase | 1 |
Phases of Compressor | 1 |
Phases of Fan | 1 |
Product group | Condensing Units |
Product name | Bare unit |
Refrigerants | R290 |
RLA | 3.9 A |
Segment usage |
Medium Back Pressure Low Back Pressure |
Suction connection diameter [mm] | 6.35 mm |
Suction connection size [in] | 1/4 in |
Type | Optyma™ WA |
UL evaluated | Yes |
Version | WA |
Voltage 60Hz [V] | 95 V |
Voltage 60Hz [V] [Max] | 115 V |