OP-MCNC0020RDF600B
114N2093
Segment usage: Low Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60
Segment usage: Low Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60
Gross weight | 19.245 Kilogram |
Net weight | 17.535 Kilogram |
Volume | 22.42 Liter |
Gross weight | 19.245 Kilogram |
Net weight | 17.535 Kilogram |
Volume | 22.42 Liter |
Applications | LBP |
Compressor power supply [V] | 115/1/60 |
Description | OP-MCNC0020RDF600B |
Family | Optyma™ |
In scope of WEEE and contain batteries | No |
Model number | OP-MCNC0020RDF600B |
Product group | Condensing Units |
Product name | Bare unit |
Refrigerants | R290 |
Segment usage | Low Back Pressure |
Type | Optyma™ RD |
Version | RD |
Applications | LBP |
Compressor power supply [V] | 115/1/60 |
Description | OP-MCNC0020RDF600B |
Family | Optyma™ |
In scope of WEEE and contain batteries | No |
Model number | OP-MCNC0020RDF600B |
Product group | Condensing Units |
Product name | Bare unit |
Refrigerants | R290 |
Segment usage | Low Back Pressure |
Type | Optyma™ RD |
Version | RD |