Micro Plate heat exchanger, MPHE C262L-EZD, Number of plates: 166
111B8591
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Max. Working Pressure [bar]: 49, Chiller, Function: Evaporator, Brazing material: Copper brazing
Gross weight | 155 Kilogram |
Net weight | 154 Kilogram |
Volume | 430.588 Liter |
EAN | 5715255008361 |
Gross weight | 155 Kilogram |
Net weight | 154 Kilogram |
Volume | 430.588 Liter |
EAN | 5715255008361 |
Application | Chiller |
Approval |
AS CE CRN EAC UA UL |
Brazing material | Copper brazing |
Category | III |
China RoHS compliance | Yes |
Contain batteries | No |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | K4" |
H1 conn. type | Victaulic connection |
H2 conn. size | K4" |
H2 conn. type | Victaulic connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model no. | 262 |
Number of plates | 166 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate pattern | ZD |
Product group | Heat exchangers |
Product name | Micro Plate heat exchanger |
Q1 conn. size range | Null |
Q1 conn. type | Null |
Q2 conn. size range | Null |
Q2 conn. type | Null |
Q3 conn. size range | H7/8" |
Q3 conn. type | Solder connection |
Q4 conn. size range | H2-1/8“ |
Q4 conn. type | Solder connection |
Q5 conn. size range | H7/8" |
Q5 conn. type | Solder connection |
Q6 conn. size range | H2-1/8“ |
Q6 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze R134a R22 R245fa R404A R407C R444B R448A |
Type | MPHE C262L-EZD |
Type designation | C262L-EZD |
UK RoHS compliance | Yes |
Application | Chiller |
Approval |
AS CE CRN EAC UA UL |
Brazing material | Copper brazing |
Category | III |
China RoHS compliance | Yes |
Contain batteries | No |
Design temperature range [°C] [Max] | 200 °C |
Design temperature range [°C] [Min] | -196 °C |
Design temperature range [°F] [Max] | 320 °F |
Design temperature range [°F] [Min] | -390 °F |
Equipment | Stud |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Evaporator |
Function note | With distributor |
H1 conn. size | K4" |
H1 conn. type | Victaulic connection |
H2 conn. size | K4" |
H2 conn. type | Victaulic connection |
H3 conn. size | Null |
H3 conn. type | Null |
H4 conn. size | Null |
H4 conn. type | Null |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Max working pressure [psi] | 711 psi |
Max. Working Pressure [bar] | 49 bar |
Model no. | 262 |
Number of plates | 166 |
Packing format | Single pack |
Plate material no. | AISI 316L |
Plate pattern | ZD |
Product group | Heat exchangers |
Product name | Micro Plate heat exchanger |
Q1 conn. size range | Null |
Q1 conn. type | Null |
Q2 conn. size range | Null |
Q2 conn. type | Null |
Q3 conn. size range | H7/8" |
Q3 conn. type | Solder connection |
Q4 conn. size range | H2-1/8“ |
Q4 conn. type | Solder connection |
Q5 conn. size range | H7/8" |
Q5 conn. type | Solder connection |
Q6 conn. size range | H2-1/8“ |
Q6 conn. type | Solder connection |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants |
R1233zd(E) R1234yf R1234ze R134a R22 R245fa R404A R407C R444B R448A |
Type | MPHE C262L-EZD |
Type designation | C262L-EZD |
UK RoHS compliance | Yes |
Proposition 65 |
|
Proposition 65 |
|