Micro plate heat exchanger, MPHE D62, Number of plates: 8

111B7251

This product is not available in this store. Please contact your local Customer Service Center.

Max. Working Pressure [bar]: 30, Universal, Brazing material: Copper brazing

Product details

Gross weight 4.23 Kilogram
Net weight 4.08 Kilogram
Volume 3.766 Cubic decimeter
EAN 5715162685921

 

Application Universal
Approval AS
CRN
EAC
KRAIA
PED
RoHS
UA
UL
Brazing material Copper brazing
Category Art. 4, par. 3
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Faixa de tamanhos da con. Q2 H3/8A
Faixa de tamanhos da con. Q3 H3/8A
Function Universal
Function note Null
H1 接口尺寸 Null
H1 接口類型 Null
H2 接口尺寸 Null
H2 接口類型 Null
H3 接口尺寸 Null
H3 接口類型 Null
H4 接口尺寸 Null
H4 接口類型 Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max. Working Pressure [bar] 30 bar
Model no. 62
Number of plates 8
Packing format Single pack
Plate material no. AISI 316L
Plate pattern M
Product Group Heat exchangers
Product name Micro plate heat exchanger
Q1 conn. size range H3/8A
Q1 conn. type Solder connection
Q4 接口尺寸範圍 H3/8A
Q4 接口類型 軟焊接口
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R404A
R407C
R444B
R448A
R449A
R450A
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Tipo da con. Q2 Conexão de solda
Tipo da con. Q3 Conexão de solda
Type MPHE D62
Type designation D62
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UL evaluated Yes
最大工作壓力 (MWP)[psi] 435 psi

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality