Micro plate heat exchanger, Number of plates: 142

111B6767

Max working pressure [psi]: 711, Chiller, Function: Condenser, Brazing material: Copper brazing

Product details

Gross weight 126.55 Kilogram
Net weight 126.4 Kilogram
Volume 236.192 Liter
EAN 5702424682545

 

Application Chiller
Approval AS
CRN
EAC
KRAIA
PED
RoHS
UA
UL
Brazing material Copper brazing
Category III
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Stud;Feet;Lift
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Condenser
Function note Null
H1 conn. size K4"
H1 conn. type Victaulic connection
H2 conn. size K4"
H2 conn. type Victaulic connection
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 711 psi
Max. Working Pressure [bar] 49 bar
Model no. 262
Number of plates 142
Packing format Single pack
Plate material AISI 316L
Plate material no. AISI 316L
Plate pattern ZD
Product group Heat exchangers
Product name Micro plate heat exchanger
Q1 conn. size range N1/2J
Q1 conn. type NPT Internal thread connection
Q2 conn. size range N1/2J
Q2 conn. type NPT Internal thread connection
Q3 conn. size range H1"1/8
Q3 conn. type Solder connection
Q4 conn. size range H1"5/8A
Q4 conn. type Solder connection
Q5 conn. size range H1"1/8
Q5 conn. type Solder connection
Q6 conn. size range H1"5/8A
Q6 conn. type Solder connection
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R32
R404A
R407C
R410A
R444B
R513A
R1233zd(E)
R1234yf
R245fa
R290
R448A
R449A
R450A
R452B
R454B
R454C
R455A
R507A
R515B
R1234ze
R454A
Type MPHE C262L-CZD
Type designation C262L-CZD
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality