Micro plate heat exchanger, MPHE H62L-CX, Number of plates: 34

111B3778

Max working pressure [psi]: 696, Heat pump, Function: Condenser, Brazing material: Copper brazing

產品詳情

Proposition 65
WARNING: Cancer and Reproductive Harm

 

Gross weight 7.78 Kilogram
Net weight 7.62 Kilogram
Volume 24.211 Cubic decimeter
EAN 5715162711392

 

Application Heat pump
Approval EAC
KRAIA
PED
RoHS
UA
Brazing material Copper brazing
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Condenser
Function note Null
H1 conn. type NPT Internal thread connection
H1 接口尺寸 N1F
H2 接口尺寸 N1F
H2 接口類型 NPT 內部螺紋接口
H3 接口尺寸 Null
H3 接口類型 Null
H4 接口尺寸 Null
H4 接口類型 Null
H5 conn. size Null
H5 接口類型 Null
H6 conn. size Null
H6 接口類型 Null
In scope of WEEE No
Max. Working Pressure [bar] 48 bar
Packing format Single pack
Plate material no. AISI 316L
Plate pattern X
Q1 conn. size range Null
Q1 conn. type Null
Q2 conn. size range Null
Q2 conn. type Null
Q3 conn. size range H7/8E
Q3 conn. type Solder connection
Q4 conn. size range H7/8E
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 接口類型 Null
Q6 conn. size range Null
Q6 接口類型 Null
REACH Candidate List substances No
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
冷媒 R1233zd(E)
R1234yf
R134a
R22
R245fa
R290
R404A
R407C
R410A
R444B
R448A
R449A
R450A
R452B
R454B
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
包裝數量 1 pc
型號 62
型號 MPHE H62L-CX
最大工作壓力 (MWP)[psi] 696 psi
板片數量 34
產品名稱 Micro Plate heat exchanger
產品群組 Heat exchangers
目錄 II
設備 螺椿
類型名稱 H62L-CX

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality