Micro plate heat exchanger, MPHE H62-CX, Number of plates: 90

111B3599

Max working pressure [psi]: 435, Heat pump, Function: Condenser, Brazing material: Copper brazing

Product details

Gross weight 15.05 Kilogram
Net weight 14.9 Kilogram
Volume 14.504 Liter
EAN 5702424221515

 

Application Heat pump
Approval AS
EAC
KRAIA
PED
UA
UL
CRN
RoHS
Brazing material Copper brazing
Category II
China RoHS compliance Yes
Contain batteries No
Design temperature range [°C] [Max] 200 °C
Design temperature range [°C] [Min] -196 °C
Design temperature range [°F] [Max] 320 °F
Design temperature range [°F] [Min] -390 °F
Equipment Null
EU RoHS compliance Yes
EU RoHS exemption clause No
Function Condenser
Function note Null
H1 conn. size F-FL-041
H1 conn. type Solder connection
H2 conn. size F-FL-041
H2 conn. type Solder connection
H3 conn. size Null
H3 conn. type Null
H4 conn. size Null
H4 conn. type Null
H5 conn. size Null
H5 conn. type Null
H6 conn. size Null
H6 conn. type Null
In scope of WEEE No
Max working pressure [psi] 435 psi
Max. Working Pressure [bar] 30 bar
Model no. 62
Number of plates 90
Packing format Industrial pack
Plate material AISI 316L
Plate material no. AISI 316L
Plate pattern X
Product group Heat exchangers
Product name Micro plate heat exchanger
Q1 conn. size range Null
Q1 conn. type Null
Q2 conn. size range Null
Q2 conn. type Null
Q3 conn. size range H5/8A
Q3 conn. type Solder connection
Q4 conn. size range H5/8A
Q4 conn. type Solder connection
Q5 conn. size range Null
Q5 conn. type Null
Q6 conn. size range Null
Q6 conn. type Null
Quantity per packing format 24 pc
REACH Candidate List substances No
Refrigerants R1233zd(E)
R1234yf
R134a
R22
R245fa
R404A
R407C
R444B
R448A
R449A
R450A
R454C
R455A
R507A
R513A
R515B
R1234ze
R454A
Type MPHE H62-CX
Type designation H62-CX
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UK RoHS compliance Yes
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality