Sight glass, LLE

1100A-R

Type: LLE

Product details

Gross weight 0.84 Kilogram
Net weight 0.82 Kilogram
Volume 0.275 Liter
EAN 5715162608937

 

Body material Steel
Connection type Saddle milled
Contain batteries No
Environment Frost shield
Insertion length [in] 2 in
Lens Reflex
Packing format Single pack
Product group Regionally specified kits
Product name Sight glass
Quantity per packing format 1 pc
REACH Candidate List substances No
Type LLE

 

Proposition 65
WARNING: No Reproductive Toxins or Carcinogens

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality