Reciprocating compressor, SC18MLX
104L2105
This product has been discontinued.
Refrigerants: R404A; R452A, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
Refrigerants: R404A; R452A, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
Gross weight | 14.35 Kilogram |
Net weight | 14.35 Kilogram |
Volume | 12.76 Liter |
EAN | 5702428586504 |
Gross weight | 14.35 Kilogram |
Net weight | 14.35 Kilogram |
Volume | 12.76 Liter |
EAN | 5702428586504 |
Applications | MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 2.6 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 2.6 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Cut in current HST [A] | 68.4 A |
Description | SC18MLX |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.5 mm |
Discharge connection height [mm] | 110 mm |
Discharge connection material | Copper |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1460 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 213 mm |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 255 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 103 V |
LRA HST 60Hz [A] | 68.4 A |
LRA HST [A] | 68.4 A |
Main winding resistance for single-phase compressors [Ohm] | 0.6 |
Model number | SC18MLX |
Motor type | CSR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 600 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 60 |
Phase | 1 |
Process connection angle [°] | 37 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection height [mm] | 193 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product name | Reciprocating compressor SC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.3 kg |
Refrigerants |
R404A R452A |
RLA | 13.50 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Run capacitor capacitance | 23.5 µF |
Segment usage | Refrigeration MT |
Start capacitor capacitance | 410 µF |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 9.63 mm |
Suction connection height [mm] | 193 mm |
Suction connection material | Copper |
Swept volume [cm3] | 17.69 cm³ |
Technology | Reciprocating |
Total height [mm] | 219 mm |
Type | SC18 |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 151 mm |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications | MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 2.6 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 2.6 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 115/1/60 |
Configuration code | Single |
Cut in current HST [A] | 68.4 A |
Description | SC18MLX |
Discharge connection angle [°] | 37 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.5 mm |
Discharge connection height [mm] | 110 mm |
Discharge connection material | Copper |
Economizer | No |
Family | SC |
Free gas volume [cm3] | 1460 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 213 mm |
High value of nominal voltage at 60Hz [V] | 115 V |
High value of voltage range at 60Hz [V] | 127 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 255 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 103 V |
LRA HST 60Hz [A] | 68.4 A |
LRA HST [A] | 68.4 A |
Main winding resistance for single-phase compressors [Ohm] | 0.6 |
Model number | SC18MLX |
Motor type | CSR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 600 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 60 |
Phase | 1 |
Process connection angle [°] | 37 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection height [mm] | 193 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product name | Reciprocating compressor SC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 1.3 kg |
Refrigerants |
R404A R452A |
RLA | 13.50 A |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Run capacitor capacitance | 23.5 µF |
Segment usage | Refrigeration MT |
Start capacitor capacitance | 410 µF |
Suction connection angle [°] | 37 ° |
Suction connection diameter [mm] | 9.63 mm |
Suction connection height [mm] | 193 mm |
Suction connection material | Copper |
Swept volume [cm3] | 17.69 cm³ |
Technology | Reciprocating |
Total height [mm] | 219 mm |
Type | SC18 |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 115 V |
Width [mm] | 151 mm |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |