Reciprocating compressor, FF8.5GX

103G5880

This product has been discontinued.

Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 115/1/60

Product details

Gross weight 10.6 Kilogram
Net weight 10.6 Kilogram
EAN 5702428802314

 

Applications HBP
LBP
MBP
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] 6.6
6.6
6.6
6.6
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] 6.6
Brand technique Reciprocating compressor
Capacity control Fixed speed
Fixed speed
Fixed speed
Fixed speed
Colour Black
Compressor power supply [V] 115/1/60
115/1/60
115/1/60
115/1/60
Configuration code Single
Cut in current HST [A] 28 A
Description FF8.5GX
Discharge connection angle [°] 25 °
Discharge connection comments Al-cap
Discharge connection diameter [mm] 6.5 mm
Discharge connection material Cu-plated steel
Economizer No
Family FF
Free gas volume [cm3] 1400 cm³
Frequency [Hz] 60
Height from baseplate [mm] 191 mm
High value of nominal voltage at 60Hz [V] 115 V
High value of voltage range at 60Hz [V] 127 V
In scope of WEEE and contain batteries No
Length [mm] 250 mm
Liquid injection No
Low value of nominal voltage at 60Hz [V] 115 V
Low value of voltage range at 60Hz [V] 103 V
LRA HST [A] 28 A
Main winding resistance for single-phase compressors [Ohm] 1.9
1.9
1.9
1.9
Model number FF8.5GX
Motor type CSIR
No. of phases (compressor) 1
No. of phases (fan) 1
Oil quantity [cm3] 400 cm³
Oil type POE
POE
POE
POE
Packing format Industrial pack
Industrial pack
Industrial pack
Packing quantity 80
Phase 1
Process connection angle [°] 30 °
Process connection comments Al-cap
Process connection diameter [mm] 6.5 mm
Process connection material Cu-plated steel
Product group Hermetic compressors
Product name Reciprocating compressor FF
REACH Candidate List substances No
Refrigerant charge [kg] [Max] 0.9 kg
0.9 kg
0.9 kg
0.9 kg
Refrigerants R134a
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration HT
Refrigeration LT
Refrigeration MT
Suction connection angle [°] 30 °
Suction connection diameter [mm] 8.2 mm
Suction connection material Cu-plated steel
Swept volume [cm3] 7.95 cm³
7.95 cm³
7.95 cm³
7.95 cm³
Technology Reciprocating
Total height [mm] 196 mm
Type FF8.5
Voltage 60Hz [V] 115 V
Voltage 60Hz [V] [Max] 115 V
Width [mm] 156 mm
Winding temperature short term [°F] [Max] 135 °C
Winding temperature stat [°C] [Max] 125 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality