Reciprocating compressor, TFS4.5FT
102G3432
This product has been discontinued.
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Gross weight | 7.3 Kilogram |
Net weight | 6.8 Kilogram |
EAN | 5702428540599 |
Gross weight | 7.3 Kilogram |
Net weight | 6.8 Kilogram |
EAN | 5702428540599 |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] |
8.8 8.8 8.8 8.8 8.8 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 8.8 |
Brand technique | Reciprocating compressor |
Capacity control |
Fixed speed Fixed speed Fixed speed Fixed speed Fixed speed |
Colour | Black |
Compressor power supply [V] |
115/1/60 115/1/60 115/1/60 115/1/60 115/1/60 |
Configuration code | Single |
Cut in current LST [A] | 20.1 A |
Cut in current LST alt [A] | 20.1 A |
Description | TFS4.5FT |
Discharge connection angle [°] | 28 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.9 mm |
Discharge connection material | Cu-plated steel |
Economizer | No |
Family | TF |
Free gas volume [cm3] | 1790 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 169 mm |
High value of nominal voltage at 60Hz [V] | 127 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 226 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
LRA LST [A] | 20.1 A |
LRA LST alt [A] | 20.1 A |
Main winding resistance for single-phase compressors [Ohm] |
3.3 3.3 3.3 3.3 3.3 |
Main winding resistance for single-phase compressors alt [ohm] | 3.3 |
Model number | TFS4.5FT |
Motor type |
CSIR RSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 280 cm³ |
Oil type |
POE POE POE POE POE |
Packing format |
Industrial pack Industrial pack Industrial pack Industrial pack |
Packing quantity | 125 |
Process connection angle [°] | 32 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product name | Reciprocating compressor TF |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] |
0.4 kg 0.4 kg 0.4 kg 0.4 kg 0.4 kg |
Refrigerants | R134a |
RLA | 2.40 A |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Speed Platform | Fixed-speed |
Start capacitor capacitance |
320 µF 320 µF 320 µF 320 µF 320 µF |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 6.5 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] |
4.63 cm³ 4.63 cm³ 4.63 cm³ 4.63 cm³ 4.63 cm³ |
Technology | Reciprocating |
Total height [mm] | 173 mm |
Type | TFS4.5 |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 127 V |
Width [mm] | 157 mm |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] |
8.8 8.8 8.8 8.8 8.8 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 8.8 |
Brand technique | Reciprocating compressor |
Capacity control |
Fixed speed Fixed speed Fixed speed Fixed speed Fixed speed |
Colour | Black |
Compressor power supply [V] |
115/1/60 115/1/60 115/1/60 115/1/60 115/1/60 |
Configuration code | Single |
Cut in current LST [A] | 20.1 A |
Cut in current LST alt [A] | 20.1 A |
Description | TFS4.5FT |
Discharge connection angle [°] | 28 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.9 mm |
Discharge connection material | Cu-plated steel |
Economizer | No |
Family | TF |
Free gas volume [cm3] | 1790 cm³ |
Frequency [Hz] | 60 |
Height from baseplate [mm] | 169 mm |
High value of nominal voltage at 60Hz [V] | 127 V |
High value of voltage range at 60Hz [V] | 135 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 226 mm |
Liquid injection | No |
Low value of nominal voltage at 60Hz [V] | 115 V |
Low value of voltage range at 60Hz [V] | 95 V |
LRA LST [A] | 20.1 A |
LRA LST alt [A] | 20.1 A |
Main winding resistance for single-phase compressors [Ohm] |
3.3 3.3 3.3 3.3 3.3 |
Main winding resistance for single-phase compressors alt [ohm] | 3.3 |
Model number | TFS4.5FT |
Motor type |
CSIR RSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 280 cm³ |
Oil type |
POE POE POE POE POE |
Packing format |
Industrial pack Industrial pack Industrial pack Industrial pack |
Packing quantity | 125 |
Process connection angle [°] | 32 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.5 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product name | Reciprocating compressor TF |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] |
0.4 kg 0.4 kg 0.4 kg 0.4 kg 0.4 kg |
Refrigerants | R134a |
RLA | 2.40 A |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Speed Platform | Fixed-speed |
Start capacitor capacitance |
320 µF 320 µF 320 µF 320 µF 320 µF |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 6.5 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] |
4.63 cm³ 4.63 cm³ 4.63 cm³ 4.63 cm³ 4.63 cm³ |
Technology | Reciprocating |
Total height [mm] | 173 mm |
Type | TFS4.5 |
Voltage 60Hz [V] | 115 V |
Voltage 60Hz [V] [Max] | 127 V |
Width [mm] | 157 mm |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |