Inclination position sensor, DST X710, 60 °, 0 - 10 V
098G2515
Supply voltage [V] DC: 9 - 36, Electrical connection: Cable, Axis type: Single, Specification key: FV060000HA20 0033X20
Supply voltage [V] DC: 9 - 36, Electrical connection: Cable, Axis type: Single, Specification key: FV060000HA20 0033X20
Gross weight | 0.2 Kilogram |
Net weight | 0.136 Kilogram |
Volume | 0.699 Liter |
EAN | 5714279865547 |
Gross weight | 0.2 Kilogram |
Net weight | 0.136 Kilogram |
Volume | 0.699 Liter |
EAN | 5714279865547 |
Axis type | Single |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 60 ° |
Output signal | 0 - 10 V |
Packing format | Multi pack |
Product group | Sensors |
Product name | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 51398af9-5779-4efb-84eb-6744fc3c0ad7 |
SCIP dossier product name | GIB |
Specification key | FV060000HA20 0033X20 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | DST X710 |
Axis type | Single |
Cable length [m] | 2 m |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range 1 [°] | 60 ° |
Output signal | 0 - 10 V |
Packing format | Multi pack |
Product group | Sensors |
Product name | Inclination position sensor |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 51398af9-5779-4efb-84eb-6744fc3c0ad7 |
SCIP dossier product name | GIB |
Specification key | FV060000HA20 0033X20 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | DST X710 |
Proposition 65 |
|
Proposition 65 |
|