Wire position sensor, DST X800, 2300 mm
098G2012
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 8 pin, Measuring range [mm]: 2300, Specification key: SO1R2300HC1 0033X00
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 8 pin, Measuring range [mm]: 2300, Specification key: SO1R2300HC1 0033X00
Gross weight | 0.75 Kilogram |
Net weight | 0.55 Kilogram |
Volume | 4.451 Liter |
EAN | 5702428651066 |
Gross weight | 0.75 Kilogram |
Net weight | 0.55 Kilogram |
Volume | 4.451 Liter |
EAN | 5702428651066 |
Accessories | No |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit Type | Redundant |
Electrical connection | M12 x 1 |
Electrical connection size | 8 pin |
Electrical connection standard | IEC 61076-2-101 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range [mm] | 2300 mm |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product name | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SO1R2300HC1 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |
Accessories | No |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit Type | Redundant |
Electrical connection | M12 x 1 |
Electrical connection size | 8 pin |
Electrical connection standard | IEC 61076-2-101 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Measuring range [mm] | 2300 mm |
Output signal | CAN-open |
Packing format | Multi pack |
Product group | Sensors |
Product name | Wire position sensor |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c6103306-3329-4eb8-b618-6b14a0afa053 |
SCIP dossier product name | GSH |
Specification key | SO1R2300HC1 0033X00 |
Supply voltage [V] DC [max] | 36 V |
Supply voltage [V] DC [min] | 10 V |
Type | DST X800 |
Proposition 65 |
|
Proposition 65 |
|