BOCK, HGX34e/380-4 A, Semi-hermetic mobile
097C5218
Refrigerants: R513A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14782
Refrigerants: R513A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, Legacy BOCK ID: 14782
Gross weight | 67.6 Kilogram |
Net weight | 58.2 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162862407 |
Gross weight | 67.6 Kilogram |
Net weight | 58.2 Kilogram |
Volume | 152.46 Liter |
EAN | 5715162862407 |
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Description | Compressor HGX34e/380-4 A |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Family | HG Alu compressors (mobile) |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 14782 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGX34e/380-4 A |
Motor protection | Without |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product name | Reciprocating compressor HG |
Refrigerants | R513A |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Technology | Semi-hermetic mobile |
Terminal box reduced/steel TB | Reduced height (-15 mm), IP66, without INT |
Thermal protection thermostat | No |
Type | HGX34e |
Type designation | HGX34e/380-4 A |
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Cylinder | 4 |
Description | Compressor HGX34e/380-4 A |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection comments | Standard |
Discharge connection comments | Soldering |
Discharge connection size [in] | 7/8 in |
Discharge connection size [mm] | 22 mm |
Family | HG Alu compressors (mobile) |
Frequency [Hz] | 50 |
In scope of WEEE and contain batteries | No |
IP class | IP 66 |
Legacy BOCK ID | 14782 |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | HGX34e/380-4 A |
Motor protection | Without |
Oil sump heater | No |
Oil type | BOCKlub E55 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product name | Reciprocating compressor HG |
Refrigerants | R513A |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Technology | Semi-hermetic mobile |
Terminal box reduced/steel TB | Reduced height (-15 mm), IP66, without INT |
Thermal protection thermostat | No |
Type | HGX34e |
Type designation | HGX34e/380-4 A |